text.skipToContent text.skipToNavigation

Catalog No. : RGDIV20NLD1B

Description:  6V EMERG. LIGHT UNIT BLK

UPC: 624616327599

Battery Unit, Battery Type: lead-calcium, 120/347VAC, Voltage DC: 6V, Battery Wattage: 20W, Colour: black, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Head Style: shielded, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting