text.skipToContent text.skipToNavigation

Catalog No. : RGDIV20NL1B2ATNACM

Description:  RGDIV20NLD1B2ATNACM

UPC: 787321156622

Battery Unit, Colour: black, diagnostics, non-audible, Options (mounting): ceiling mount, Battery Type: lead-calcium, 120/277VAC, Voltage DC: 6V, Battery Wattage (W): 20, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting