text.skipToContent text.skipToNavigation

Catalog No. : RGC722LD1BK

Description:  6V STEEL UNIT BLACK

UPC: 624616311970

Battery Unit, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage: 72W, self-powered, Colour: black, 120VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, line cord, Head Style: standard, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting