text.skipToContent text.skipToNavigation

Catalog No. : RGC44ZD

Description:  6V STEEL EM UNIT 120/347VAC

UPC: 624616230547

Battery Unit, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage: 44W, self-powered, Colour: factory white, 120/347VAC, no lamps, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Quick and easy installation, pre-assembled cordset, no batteries or board to remove before installation
  • Universal Spider knockout pattern for junction box mounting
  • Fully automatic solid-state charger with test switch and AC-on pilot light
  • Sealed dust-proof transfer relay circuit and low-voltage disconnect
  • Heads require no tools for orientation

Descriptors

Category

Emergency Lighting