text.skipToContent text.skipToNavigation

Catalog No. : RGC442LD1ZC

Description:  6V STEEL EM UNIT 277VAC C/W 4W-LED

UPC: 624616334306

Battery Unit, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage: 44W, self-powered, Colour: factory white, 277VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Head Style: standard, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting