text.skipToContent text.skipToNavigation

Catalog No. : RGC442LD1NEXRF

Description:  UNIT JMLC 6V44 WS NEXRF

UPC: 624616319815

Battery Unit, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage (W): 44, self-powered, Colour: factory white, 120VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, NEXUS wireless system interface, line cord, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting