text.skipToContent text.skipToNavigation

Catalog No. : RGC272LD1BKZD

Description:  6V STEEL EM UNIT 120/347VAC 4W-LED

UPC: 624616354311

Battery Unit, Battery Type: Lead-Calcium, Voltage DC: 6V, Battery Wattage: 27W, Self-Powered, Colour: Black, 120/347VAC, Two Lamps, Lamp Type: MR16 Led, Lamp Voltage: 6V, Lamp Wattage: 4W, Head Style: Standard, Battery Run Time: 30 Minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting