text.skipToContent text.skipToNavigation

Catalog No. : RGC272BLD-C

Description:  6V STEEL EM UNIT WITH BLD HEADS

UPC: 624616359811

Battery Unit, Counter Version, Battery Wattage (W): 27, two heads, Lamp Type: LED, 120VAC with linecord, two lamps, steel cabinet, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting