text.skipToContent text.skipToNavigation

Catalog No. : RGA272LD1AT

Description:  6V ARCH STEEL UNIT 4W-LED C/W AT

UPC: 624616359101

Battery Unit, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage: 27W, self-powered, Colour: factory white, 120/347VAC, two lamps, Lamp Voltage: 6V, Lamp Type: MR16 LED, Lamp Wattage: 4W, diagnostics, audible, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting