text.skipToContent text.skipToNavigation

Catalog No. : RGA272LD1

Description:  6V ARCH STEEL UNIT MR16 4W LED

UPC: 624616273285

Battery Unit, Voltage DC: 6V, Battery Wattage (W): 27, Colour: factory white, 120/347VAC, Battery Type: lead-calcium, self-powered, two lamps, Lamp Voltage: 6V, Lamp Type: MR16 LED, Lamp Wattage: 4W, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting