Alternate Catalog No. : RG 5 U 10-325-2
Catalog No. : RG5U10-325-2
Description: FS AL INSUL PIN TERMINAL, 1/0
UPC: 783786745913
Flood Seal, Aluminum Insulated Pin Terminal, Wire Size 1/0 Stranded ACSR or 2/0 Compact. Dies 5/8 Gold TW TY 5/8-1 297 245. Body 3 inches long x .690 inch Diameter. Tin-Plated Copper Pin 2 inch long x .324 inch diameter. Includes Oxide Inhibitor Compound, Sealant, Yellow Cap and Flood Seal Cover RG 5
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Fabricated from Pure Electrolytic Aluminum and Soft-Drawn, Tinned Copper Wire to Provide the High Strength and Conductivity of Aluminum and the Flexibility of Copper
- Flood-Seal Covers Provided to Ensure a Watertight Seal on the Pin as Well as Around the Aluminum Cable Insertion, Also Rated up to 600 Volts
- Oxide Inhibitor Prevents Oxidation
- All Pin Terminals Marked with Die References for Easy Identification
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Oxide Inhibitor Compound, Sealant. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum/Copper |
|
Finish |
Bare Body, Tin Plated Pin |
|
Insulation |
yes |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Body 3 inches long x .690 inch Diameter. Pin 2 inch long x .324 inch diameter. |
|
Wire Size |
1/0 STR ACSR AWG , 2/0 COMPT AWG |
Documents/Support Tools
|
SDS |