text.skipToContent text.skipToNavigation

Catalog No. : RG36QB2LD1TP

Description:  6V STEEL EM QBIC UNIT C/W 4W-LED TP

UPC: 624616366987

Battery Unit, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage: 36W, 120/347VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, tamper-proof screws, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting