text.skipToContent text.skipToNavigation

Catalog No. : RG36QB2LD1LC

Description:  6V STEEL EM QBIC UNIT C/W 4W-LED,LC

UPC: 624616335518

Battery Unit, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage: 36W, 120/347VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, line cord, Head Style: shielded, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting