text.skipToContent text.skipToNavigation

Catalog No. : RG24S720ZCVAATTMBB

Description:  24V STL EM UNIT W/ V A AT TMBB 277V

UPC: 624616255342

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage (W): 720, self-powered, Colour: factory white, 277VAC, no lamps, voltmeter, ammeter, AC/DC terminal block, Battery Run Time (Minimum): 30 minutes, Cabinet Size: C
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting