text.skipToContent text.skipToNavigation

Catalog No. : RG24S720VALD

Description:  24V STEEL EM UNIT

UPC: 787321139014

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage (W): 720, self-powered, Colour: factory white, 120/347VAC, no lamps, voltmeter, ammeter, lamp disconnect, Battery Run Time (Minimum): 30 minutes, Cabinet Size: C
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting