text.skipToContent text.skipToNavigation

Catalog No. : RG24S720ATVA

Description:  RG24S720/0/AT/V/A

UPC: 787321128285

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 720W, self-powered, Colour: factory white, 120/347VAC, n o lamps, diagnostics, audible, voltmeter, ammeter, Battery Run Time (Minimum): 30 minutes, Cabinet Size: C
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting