text.skipToContent text.skipToNavigation

Catalog No. : RG24S720ATCTTL

Description:  24V STEEL EM UNIT C/W AT, CT, TL

UPC: 787321158541

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage (W): 720, self-powered, Colour: factory white, 120/347VAC, no lamps, diagnostics, audible, cab-tire, cord & twist-lock plug, Battery Run Time (Minimum): 30 minutes, Cabinet Size: C
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting