text.skipToContent text.skipToNavigation

Catalog No. : RG24S7202LD14BKLD

Description:  24V STEEL EM UNIT BLK C/W 6W-LED LD

UPC: 624616363627

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 720W, self-powered, Colour: black, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 6W, lamp disconnect, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: C
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting