text.skipToContent text.skipToNavigation

Catalog No. : RG24S7202LD13AHX

Description:  RG24S7202LD13CTLDLTSTMBB

UPC: 787321189903

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage (W): 720, self-powered, Colour: factory white, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 4W, cab-tire, lamp disconnect, light activated test switch, AC/DC terminal block, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: C
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting