text.skipToContent text.skipToNavigation

Catalog No. : RG24S7202130L14BPJ

Description:  RG24S7202130LD14ATLTSRFITDTMBB

UPC: 787321167000

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage (W): 720, Head Style: deco, Colour: polar white, 120/347VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 6W, diagnostics, audible, light activated test switch, radio frequency interference filter, 120VAC, time delay (15 minutes), AC/DC terminal block, Cabinet Size: C, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting