text.skipToContent text.skipToNavigation

Catalog No. : RG24S550BXT

Description:  RG24S550CTRFITLTMBK

UPC: 624616373893

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 550W, self-powered, Colour: factory white, 120/347VAC, no lamps, cab-tire, radio frequency interference filter, 120VAC, cord and twist-lock plug, AC terminal block, Battery Run Time (Minimum): 30 minutes, Cabinet Size: C
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting