text.skipToContent text.skipToNavigation

Catalog No. : RG24S5502130LD14AU

Description:  24V STEEL EM DECO UNIT 6W-LED_AT TD

UPC: 787321144193

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage (W): 550, Head Style: deco, Colour: polar white, 120/347VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 6W, Cabinet Size: C, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting