text.skipToContent text.skipToNavigation

Catalog No. : RG24S432ZCAT

Description:  24V STEEL EM UNIT 277VAC AT

UPC: 624616373374

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 432W, self-powered, Colour: factory white, 277VAC, no lamps, diagnostics, audible, Battery Run Time (Minimum): 30 minutes, Cabinet Size: C
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting