text.skipToContent text.skipToNavigation

Catalog No. : RG24S432VATDTLTMBB

Description:  24V STL EM UNIT C/W V,A,TD,TL,TMBB

UPC: 624616301889

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 432W, self-powered, Colour: factory white, 120/347VAC, no lamps, voltmeter, ammeter, time delay (15 minutes), cord & twist-lock plug, AC/DC terminal block, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting