text.skipToContent text.skipToNavigation

Catalog No. : RG24S432NXAT

Description:  24V NEMA-4X EM UNIT NO-HD,AT

UPC: 624616362460

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 432W, Unit Type: NEMA-4X, self-powered, 120/347VAC, no lamps, diagnostics, audible, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting