text.skipToContent text.skipToNavigation

Catalog No. : RG24S4322LD13Z295

Description:  RG24S4322LD13ATNCPS3LDRF3TMBDZDVSR3Z3

UPC: 787321186179

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage (W): 432, self-powered, Colour: factory white, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 4W, diagnostics, non-audible, constant power supply, 3 Amps, lamp disconnect, radio frequency interference filter, 347VAC, DC terminal block, Options (Unit AC input for zone sensing option): 347VAC, zone control panel, 3 zones, Options (zone AC): 347VAC, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: C
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting