text.skipToContent text.skipToNavigation

Catalog No. : RG24S4322DR130LD14

Description:  24V STEEL EM DECO UNIT

UPC: 624616360923

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 432W, Head Style: deco, Colour: polar white, 120/347VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 6W, Cabinet Size: C, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Emergency Lighting