text.skipToContent text.skipToNavigation

Catalog No. : RG24S350Z36

Description:  24V STEEL AT ZVSR6Z1PBPL

UPC: 624616365942

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 350W, self-powered, Colour: factory white, 120/347VAC, no lamps, diagnostics, audible, Options (Unit AC input for zone sensing option): 120VAC, zone control panel, 6 zones, Options (zone AC): 120VAC, zone(s) test button, zones(s) pilot lamp, Battery Run Time (Minimum): 30 minutes, Cabinet Size: C
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting