Catalog No. : RG24S350TMBD
Description: 24V STEEL UNIT C/W DC TMBK
UPC: 624616354274
Battery Unit, Battery Type: Lead-Calcium, Voltage DC: 24V, Battery Wattage: 350W, Self-Powered, Colour: Factory White, 120/347VAC, No Lamps, DC terminal block, Battery Run Time (Minimum): 30 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.