Catalog No. : RG24S350CPS3TMBD
Description: 24V STEEL EM UNIT C/W CPS3 TMBD
UPC: 624616367991
Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 350W, self-powered, Colour: factory white, 120/347VAC, no lamps, constant power supply, 3 Amps, DC terminal block, Battery Run Time (Minimum): 30 minutes, Cabinet Size: C
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.