text.skipToContent text.skipToNavigation

Catalog No. : RG24S350ATCPS3TMBB

Description:  24V STEEL EM UNIT AT CPS3 TMBB

UPC: 787321177894

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage (W): 350, self-powered, Colour: factory white, 120/347VAC, no lamps, diagnostics, audible, constant power supply, 3 Amps, AC/DC terminal block, Battery Run Time (Minimum): 30 minutes, Cabinet Size: C
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting