text.skipToContent text.skipToNavigation

Catalog No. : RG24S3502LD14VARFITL

Description: 

UPC:

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

RGS Series

Application

Institutional, Industrial, Commercial, Hospitality

Specifications

Wattage

350 W

Voltage Rating

120/347 VAC , 24 VDC

Battery

Lead-calcium

Battery Runtime

30 minutes

Lamp Type

MR16 LED

Number Of Lamps

2

Material

Cabinet: Steel

Mounting

Wall

Color

Factory White

Lamp Wattage

6 W

Classifications

Brand Name

Lumacell / Lightalarms

Standard

CSA
CSA

Dimensions

Size

16-1/8 Inches Height x 23-1/8 Inches Width