text.skipToContent text.skipToNavigation

Catalog No. : RG24S3502LD13Z179

Description:  24V STEEL 4W-LED AT ZDVSR3Z3PB

UPC: 624616366604

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 350W, self-powered, Colour: factory white, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 4W, diagnostics, audible, Options (Unit AC input for zone sensing option): 347VAC, zone control panel, 3 zones, Options (zone AC): 347VAC, zone(s) test button, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: C
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting