text.skipToContent text.skipToNavigation

Catalog No. : RG24S3502130LD13Z190

Description: 

UPC:

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 350W, Head Style: deco, Colour: polar white, 120/347VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 4W, diagnostics, non-audible, zone control panel, 2 zones, Options (zone AC): 347VAC, zone(s) test button, zones(s) pilot lamp, Cabinet Size: C, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Signature Deco Cab Series

Application

Institutional, Commercial, Hospitality

Specifications

Wattage

350 W

Voltage Rating

120/347 VAC , 24 VDC

Battery

Lead-calcium

Battery Runtime

30 minutes

Lamp Type

MR16 LED

Number Of Lamps

2

Material

Cabinet: Steel

Mounting

Wall

Color

Polar White

Lamp Wattage

4 W

Classifications

Brand Name

Lumacell / Lightalarms

Standard

CSA
CSA

Dimensions

Size

13-7/8 Inches Height x 23-1/8 Inches Width