text.skipToContent text.skipToNavigation

Catalog No. : RG24S288TDTMBD

Description:  24V STEEL EM UNIT

UPC: 787321120463

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage (W): 288, self-powered, Colour: factory white, 120/347VAC, no lamps, time delay (15 minutes), DC terminal block, Battery Run Time (Minimum): 30 minutes, Cabinet Size: B
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting