text.skipToContent text.skipToNavigation

Catalog No. : RG24S288TB

Description:  24V STEEL T-BAR EM UNIT

UPC: 787321131346

Battery Unit, Voltage DC: 24V, Battery Wattage (W): 288, Colour: factory white, 120/347VAC, Battery Type: lead-calcium, T-Bar mount, self-powered, no lamps, Battery Run Time (Minimum): 30 minutes, Cabinet Size: large
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting