Catalog No. : RG24S2883LD14NEXRF
Description: 24V STL UNIT C/W 6W-LED NEXRF
UPC: 624616372209
Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 288W, self-powered, Colour: factory white, 120/347VAC, three lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 6W, NEXUS wireless system interface, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: B
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Removable front panel on cabinet provides easy access and allows the unit to be mounted at ceiling height
- Unit comes standard with electronic lockout and brownout circuits
- Unit comes standard with electronic lockout and brownout circuits
- Removable front panel on cabinet provides easy access and allows the unit to be mounted at ceiling height
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.