text.skipToContent text.skipToNavigation

Catalog No. : RG24S2882LD14ATA

Description:  RG24S2882LD14TDTMBB

UPC: 787321123181

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 288W, self-powered, Colour: factory white, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 6W, diagnostics, audible, ammeter, Head Style: standard, Battery Ru n Time (Minimum): 30 minutes, Cabinet Size: B
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting