Catalog No. : RG24S2882LD13Z12
Description: 24V STEEL TMBD ZVSR4Z1PBPL
UPC: 624616360039
Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 288W, self-powered, Colour: factory white, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 4W, Options (Unit AC input for zone sensing option): 120VAC, zone control panel, 4 zones, Options (zone AC): 120VAC, zone(s) test button, zones(s) pilot lamp, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: B
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Long-life maintenance-free Lead-Acid battery
- Sealed dust-proof transfer relay, test switch and LED indicator lights
- Unit comes standard with electronic lockout and brownout circuits
- Removable front panel on cabinet provides easy access and allows the unit to be mounted at ceiling height
- Solid-state pulse-type charger, current-limited, temperaturecompensated, short-circuit proof and reverse-polarity protected
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.