Catalog No. : RG24S2882LD13NEXRFPS
Description:
UPC:
Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 288W, self-powered, Colour: factory white, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 4W, NEXUS wireless system interface, constant power supply, 3 Amps, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: C
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
RGS Series |
Application |
Institutional, Industrial, Commercial, Hospitality |
Specifications
Wattage |
288 W |
Voltage Rating |
120/347 VAC , 24 VDC |
Battery |
Lead-calcium |
Battery Runtime |
30 minutes |
Lamp Type |
MR16 LED |
Number Of Lamps |
2 |
Material |
Cabinet: Steel |
Mounting |
Wall |
Color |
Factory White |
Lamp Wattage |
4 W |
Classifications
Brand Name |
Emergi-Lite |
Standard |
CSA |
Dimensions
Size |
16-1/8 Inches Height x 16-1/8 Inches Width |
Documents / Support Tools
Instruction Sheet |
|
Sales Drawing |