text.skipToContent text.skipToNavigation

Catalog No. : RG24S2882LD13BHE

Description:  RG24S2882LD13VARFITDTMBB

UPC: 624616375149

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 288W, self-powered, Colour: factory white, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 4W, voltmeter, ammeter, radio frequency interference filter, 120VAC, time delay (15 minutes), AC terminal block, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: B
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting