text.skipToContent text.skipToNavigation

Catalog No. : RG24S2882LD13AWK

Description:  24V STEEL EM UNIT C/W AT,V,A,TMBB

UPC: 624616361982

Battery Unit, Voltage DC: 12V, Battery Wattage: 72W, Unit Type: hazardous locations, single remote, 2 lamps, MR16 LED, 12V-6W, Severity Code: CL. I Div.1 Gr. C, D, 120VAC, Battery Type: lead-calcium, self-powered, Cabinet Size: small, Battery Run Time (Minimum): 30 minutes, Compatible with remote heads: No
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting