text.skipToContent text.skipToNavigation

Catalog No. : RG24S2882130LD13TL

Description:  24V STEEL EM UNIT DECO TL-120V

UPC: 624616374340

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 288W, Head Style: deco, Colour: polar white, 120/347VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 4W, cord and twist-lock plug, Cabinet Size: B, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting