text.skipToContent text.skipToNavigation

Catalog No. : RG24S200ATRFITD

Description:  RG24S200/0 AD/RFI/TD

UPC: 787321128766

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage (W): 200, self-powered, Colour: factory white, 120/347VAC, no lamps, diagnostics, audible, radio frequency interference filter, 120VAC, time delay (15 minutes), Battery Run Time (Minimum): 30 minutes, Cabinet Size: B
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting