text.skipToContent text.skipToNavigation

n° de catalogue : RG24S2002LD14Z39

Description:  RG24S2002LD14ATTMBDZVSR6Z1PBPL

UPC: 624616359231

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 200W, self-powered, Colour: factory white, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 6W, diagnostics, audible, DC terminal block, Options (Unit AC input for zone sensing option): 120VAC, zone control panel, 6 zones, Options (zone AC): 120VAC, zone(s) test button, zones(s) pilot lamp, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: B
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

éclairage d’urgence