text.skipToContent text.skipToNavigation

Catalog No. : RG24S2002LD14AZV

Description:  24V STEEL EM UNIT C/W CPS3,TMBD

UPC: 624616340307

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 200W, self-powered, Colour: factory white, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 6W, constant power supply, 3 Amps, DC terminal block, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: C
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting