text.skipToContent text.skipToNavigation

Catalog No. : RG24S2002LD13Z12

Description:  24V STEEL TMBD ZVSR4Z1PBPL

UPC: 624616360732

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 200W, self-powered, Colour: factory white, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 4W, Options (Unit AC input for zone sensing option): 120VAC, zone control panel, 4 zones, Options (zone AC): 120VAC, zone(s) test button, zones(s) pilot lamp, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: B
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting