text.skipToContent text.skipToNavigation

n° de catalogue : RG24S2002LD13ATN

Description:  24V STEEL EM UNIT C/W ATNA

UPC: 624616336607

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 200W, self-powered, Colour: factory white, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 4W, diagnostics, non-audible, Head Style: standard, Battery Run Time (Minimum): 30 minutes
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descriptors

Category

Emergency Lighting