text.skipToContent text.skipToNavigation

Catalog No. : RG24S2002LD13ATLTS

Description:  24V STEEL EM UNIT C/W 4W-LED,AT,LTS

UPC: 624616373091

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 200W, self-powered, Colour: factory white, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 4W, diagnostics, audible, light activated test switch, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: B
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting