text.skipToContent text.skipToNavigation

Catalog No. : RG24S2002130LD13BK

Description:  24V STEEL EM UNIT 4W-LED BLK

UPC: 624616373503

Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 200W, Head Style: deco, Colour: black, 120/347VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 4W, Cabinet Size: B, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting